Please wait...action in progress.
StarTech® 10-foot Toslink Digital Optical SPDIF Audio Cable
Images
IMAGES
 »

StarTech® 10-foot Toslink Digital Optical SPDIF Audio Cable

Part Number: THINTOS10
Be the first to write a review

 
List Price:
$10.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $10.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/03/2015.
Learn More
StarTech® 10-foot Toslink Digital Optical SPDIF Audio Cable StarTech® 10-foot Toslink Digital Optical SPDIF Audio Cable
$10.99 In stock
Product description: This 10ft Toslink optical digital audio Cable provides maximum audio clarity with no distortion or signal interference, allowing you to get the most out of your digital audio gear for rich, detailed sound, even at extreme volumes.
 

This 10foot Toslink optical digital audio Cable provides maximum audio clarity with no distortion or signal interference, allowing you to get the most out of your digital audio gear for rich, detailed sound, even at extreme volumes.

Thinner and more flexible than our regular Toslink cables, this cable is perfect for installations where space is tight. The flexible PVC jacket construction lets you bend the cable into any position you need while maintaining optimum fiber alignment so the sound quality doesn't drop.

Features:

  • Toslink connector keeps fiber optical alignment for maximum data transfer
  • Metal shell connector designed for lifelong durability
  • Optical cable offers high quality digital sound from your computer to digital audio home theater systems
  • Ultra thin flexible PVC jacket construction makes installation very easy even in hard to reach areas
  • Delivers the most accurate bit stream transfer for the clearest and smoothest sound from your digital audio device
  • Ideal for DAT recorders, CD Players, CD Recorders, DVD players, Home Receiver, satellite dish and other types of digital audio products using Toslink optical interface
  • Connect your PC with Toslink connectors to an audio home theatre system
  • Lifetime manufacturer limited warranty

Specifications:

  • Color: Black
  • Cable Length: 10 ft
  • Connectors: Toslink Male/Male
  • Cable Jacket Type: PVC - Polyvinyl Chloride

StarTech® 10-foot Toslink Digital Optical SPDIF Audio Cable - Write a Review Close  Close