Please wait...action in progress.
StarTech® 4 ft Retractable HDMI to Micro HDMI Cable – M/M
Images
IMAGES
 »

StarTech® 4 ft Retractable HDMI to Micro HDMI Cable – M/M

Part Number: HDADRET4
Be the first to write a review

 
List Price:
$22.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $22.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/29/2015.
Learn More
StarTech® 4 ft Retractable HDMI to Micro HDMI Cable – M/M StarTech® 4 ft Retractable HDMI to Micro HDMI Cable – M/M
$22.99 In stock
Product description: High quality, gold-tipped connectors Retractable cable design All-in-one cable for transferring digital audio and video through a single connection Provides for optimal resolution Supports the full HDMI High Speed specification 2-year limited manufacturer warranty
 

Features:

  • High quality, gold-tipped connectors
  • Retractable cable design
  • All-in-one cable for transferring digital audio and video through a single connection
  • Provides for optimal resolution
  • Supports the full HDMI® High Speed specification
  • 2-year limited manufacturer warranty

Specifications:

  • Connector A: 1 – HDMI (19 pin) Male
  • Connector B: 1 – Micro HDMI (19 pin) Male
  • Cable Jacket Type: PVC – Polyvinyl Chloride
  • Cable Length: 4 ft
  • Cable Shield Type: Aluminum-Mylar Foil with Drain
  • Color: Black
  • Connector Plating: Gold
  • Weight: 2.29 oz

StarTech® 4 ft Retractable HDMI to Micro HDMI Cable – M/M - Write a Review Close  Close