Please wait...action in progress.
StarTech® 6 ft DVI-D Dual Link Digital Monitor Cable M/M
Images
IMAGES
 »

StarTech® 6 ft DVI-D Dual Link Digital Monitor Cable M/M

Part Number: DVIDDMM6
Be the first to write a review

 
List Price:
$14.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $14.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/07/2015.
Learn More
StarTech® 6 ft DVI-D Dual Link Digital Monitor Cable M/M StarTech® 6 ft DVI-D Dual Link Digital Monitor Cable M/M
$14.99 In stock
Product description: This 6ft DVI-D dual link digital video cable features two male DVI digital connectors and supports high speed data transmissions of up to 9.9Gbps between devices such as HDTVs, Blu-Ray players, DVD players and more.
 

This 6ft DVI-D dual link digital video cable features two male DVI digital connectors and supports high speed data transmissions of up to 9.9Gbps between devices such as HDTVs, Blu-Ray players, DVD players and more.

Features:

  • Works with all Digital Flat Panels and Liquid Crystal Displays
  • Signal attenuation is stronger and faster than a standard monitor cable
  • Dual link cable provides high speed digital transmission of up to 9.9 Gbits/sec

 

Specifications:

  • Cable Length: 6 ft
  • Connector: 25 pin DVI-D (Dual Link) Male
  • Weight: 7.7 oz
  • Limited Lifetime Manufacturer Warranty

StarTech® 6 ft DVI-D Dual Link Digital Monitor Cable M/M - Write a Review Close  Close