Please wait...action in progress.
StarTech® 6 ft HDMI to Mini HDMI Cable
Images
IMAGES
 »

StarTech® 6 ft HDMI to Mini HDMI Cable

Part Number: HDMIACMM6
Be the first to write a review

 
List Price:
$19.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $19.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/12/2015.
Learn More
StarTech® 6 ft HDMI to Mini HDMI Cable StarTech® 6 ft HDMI to Mini HDMI Cable
$19.99
Product description: Visit Toshiba Direct for a Sunpak 2001UT Tripod with Quick-Release Mounting Plate and see the entire collection of Tripods.
 

This 6ft HDMI to mini HDMI cable lets you connect devices with a Mini HDMI port to a display/device with a standard HDMI port - a cost-saving solution for connecting cutting edge and next-generation HDMI devices to existing HDMI technology.

The HDMI/Mini HDMI cable features high-quality gold-tipped connectors that ensure peak connectivity.

Added stability from metal center leg braces with separate locking knob assures rigid support, while heavy-duty rubber leg tips keep the 2001UT tripod in place at all times. Quick-release leg locks make setup fast and easy, even while wearing gloves. The gearless “lift n lock” center column, with its large, ribbed locking collar, permits fast height adjustments, while a separate tension/load control can be set for cameras weighing as much as 4 lbs. 6 oz.

Features:
  • Travel tripod designed for compact still or digital cameras and camcorders
  • 3-way pan head with tilt reference scale and separate locking controls
  • Quick-release mounting plate with retractable video indexing pin
  • Gearless lift-and-lock center column permits quick height adjustments
  • Extends from 18.5 to 49 inches; 19.7 inches when folded

StarTech® 6 ft HDMI to Mini HDMI Cable - Write a Review Close  Close