Please wait...action in progress.
StarTech® 6 ft HDMI to Micro HDMI Cable – M/M
Images
IMAGES
 »

StarTech® 6 ft HDMI to Micro HDMI Cable – M/M

Part Number: HDMIADMM6
Be the first to write a review

 
List Price:
$17.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $17.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/06/2015.
Learn More
StarTech® 6 ft HDMI to Micro HDMI Cable – M/M StarTech® 6 ft HDMI to Micro HDMI Cable – M/M
$17.99 In stock
Product description: Gold-plated HDMI connectors that will optimize the performance Supports the full HDMI High Speed specification All in one cable for transferring digital audio and video through a single cable Limited lifetime manufacturer warranty
 

Features:

  • Gold-plated HDMI® connectors that will optimize the performance
  • Supports the full HDMI High Speed specification
  • All in one cable for transferring digital audio and video through a single cable
  • Limited lifetime manufacturer warranty

Specifications:

  • Color: Black
  • Connector Style: Straight
  • Weight: 2.05 oz
  • Connector A: 1 – HDMI (19 pin) Male
  • Connector B: 1 – Micro HDMI (19 pin) Male
  • Cable Length: 6 ft
  • Cable Jacket Type: PVC – Polyvinyl Chloride
  • Number of Conductors: 19
  • Wire Gauge: 34 AWG

StarTech® 6 ft HDMI to Micro HDMI Cable – M/M - Write a Review Close  Close