Please wait...action in progress.
StarTech® 3 ft Mini USB B to USB A Cable - M/M
Images
IMAGES
 »

StarTech® 3 ft Mini USB B to USB A Cable - M/M

Part Number: USB2HABM3
Be the first to write a review

 
List Price:
$9.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $9.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/14/2015.
Learn More
StarTech® 3 ft Mini USB B to USB A Cable - M/M StarTech® 3 ft Mini USB B to USB A Cable - M/M
$9.99
Product description: The USB2HABM3 USB to Mini USB Cable offers a 4-pin USB (A) male connector, as well as a 5-pin Mini USB (B) male connector, providing a high quality replacement for connecting your digital camera (Canon, Sony, Hewlett Packard) to a host computer, or maximizing the file transfer performance.
 

The USB2HABM3 USB to Mini USB Cable offers a 4-pin USB (A) male connector, as well as a 5-pin Mini USB (B) male connector, providing a high quality replacement for connecting your digital camera (Canon, Sony, Hewlett Packard) to a host computer, or maximizing the file transfer performance.

Features:

  • Gives you the freedom to download more pictures and MP3 files with fast data transfer rates of up to 480 Mbits/sec
  • Suitable for a variety of digital cameras, camcorders and portable devices
  • Manufacturer limited lifetime warranty

Specifications:

  • Cable Jacket Type PVC: Polyvinyl Chloride
  • Connector A 1: USB A (4 pin) Male
  • Connector B 1: USB Mini-B (5 pin) Male
  • Type and Rate USB 2.0: 480 Mbit/s
  • Color: Gray
  • Cable Length: 3-feet

StarTech® 3 ft Mini USB B to USB A Cable - M/M - Write a Review Close  Close