Please wait...action in progress.
StarTech® 6 ft USB A to Mini USB B Cable – M/M
Images
IMAGES
 »

StarTech® 6 ft USB A to Mini USB B Cable – M/M

Part Number: USB2HABM6
Be the first to write a review

 
List Price:
$12.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $12.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/06/2015.
Learn More
StarTech® 6 ft USB A to Mini USB B Cable – M/M StarTech® 6 ft USB A to Mini USB B Cable – M/M
$12.99 In stock
Product description: Gives you the freedom to download more pictures and MP3 files with fast data transfer rates of up to 480 Mbits/sec The new USB Mini B cable meets USB 2.0 requirements which is 40 times faster that USB 1.0 Limited lifetime manufacturer warranty
 

Features:

  • Gives you the freedom to download more pictures and MP3 files with fast data transfer rates of up to 480 Mbits/sec
  • The new USB Mini B cable meets USB 2.0 requirements which is 40 times faster that USB 1.0
  • Limited lifetime manufacturer warranty

Specifications:

  • Cable Jacket Type: PVC – Polyvinyl Chloride
  • Cable Length: 6 ft
  • Color: Gray
  • Connector A: 1 – USB A (4 pin) Male
  • Connector B: 1 – USB Mini-B (5 pin) Male
  • Weight: 0.09 lb
  • Wire Gauge: 30 AWG
  • Type and Rate: USB 2.0 - 480 Mbit/s

StarTech® 6 ft USB A to Mini USB B Cable – M/M - Write a Review Close  Close