Please wait...action in progress.
StarTech® 6 ft Snagless CAT5e Networking Patch Cable
Images
IMAGES
 »

StarTech® 6 ft Snagless CAT5e Networking Patch Cable

Part Number: RJ45PATCH6
Be the first to write a review

 
List Price:
$9.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $9.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 01/29/2015.
Learn More
StarTech® 6 ft Snagless CAT5e Networking Patch Cable StarTech® 6 ft Snagless CAT5e Networking Patch Cable
$9.99 In stock
Product description: Clip protector keeps the plug from snagging while routing the cable Colored Hoods for departmental color coding The Strain relief prevents the cable from being bent at sharp angles at the connector to minimize the stress at the plug termination point Limited lifetime manufacturer warranty
 

Features:

  • Clip protector keeps the plug from snagging while routing the cable
  • Colored Hoods for departmental color coding
  • The Strain relief prevents the cable from being bent at sharp angles at the connector to minimize the stress at the plug termination point
  • Limited lifetime manufacturer warranty

Specifications:

  • Cable Length: 6 ft
  • Cable Type: Snag-less
  • Color: Blue
  • Connector A: 1 - RJ-45 Male
  • Connector B: 1 - RJ-45 Male
  • Weight: 0.18 lb
  • Cable Rating: CAT5e - 350 MHz
  • Fire Rating: CM Rated

StarTech® 6 ft Snagless CAT5e Networking Patch Cable - Write a Review Close  Close