Please wait...action in progress.
StarTech® 6 ft USB to DB25 Parallel Printer Adapter Cable – M/F
Images
IMAGES
 »

StarTech® 6 ft USB to DB25 Parallel Printer Adapter Cable – M/F

Part Number: ICUSB1284D25
Be the first to write a review

 
List Price:
$16.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $16.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/11/2015.
Learn More
StarTech® 6 ft USB to DB25 Parallel Printer Adapter Cable – M/F StarTech® 6 ft USB to DB25 Parallel Printer Adapter Cable – M/F
$16.99
Product description: Fully Plug & Play for easy installation USB bus-powered operation, no external power adapter required Supports Windows 98SE/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit) Eliminates the need for manual or automatic parallel switch boxes 2-year limited manufacturer warranty
 

Features:

  • Fully Plug & Play for easy installation
  • USB bus-powered operation, no external power adapter required
  • Supports Windows 98SE/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)
  • Eliminates the need for manual or automatic parallel switch boxes
  • 2-year limited manufacturer warranty

Specifications:

  • Bus Type: USB 2.0
  • Connector Type(s): 1 - DB-25 (25 pin; D-Sub) Female
  • Connector Type(s): 1 - USB A (4 pin) Male
  • Data Transfer Rate: 1.5Mbps
  • Length : 6.07 ft
  • Weight: 3.53 oz

StarTech® 6 ft USB to DB25 Parallel Printer Adapter Cable – M/F - Write a Review Close  Close