Please wait...action in progress.
StarTech® 6 ft DisplayPort to VGA Active Cable – M/M
Images
IMAGES
 »

StarTech® 6 ft DisplayPort to VGA Active Cable – M/M

Part Number: DP2VGAMM6
Be the first to write a review

 
List Price:
$35.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $35.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/07/2015.
Learn More
StarTech® 6 ft DisplayPort to VGA Active Cable – M/M StarTech® 6 ft DisplayPort to VGA Active Cable – M/M
$35.99 In stock
Product description: This 6ft DisplayPort to VGA (M-M) Cable lets you connect a VGA capable display to a DisplayPort video card/source. The cable provides a connection distance of 6 feet and features a male VGA connector and a male DisplayPort connector. The DisplayPort to VGA adapter cable supports high bandwidth video transmissions, easily delivering monitor resolutions up to 1920x1200 or HDTV resolutions up to 1080p - allowing you to take full advantage of your VGA display, while using a cutting edge DisplayPort video source.
 

This 6ft DisplayPort to VGA (M-M) Cable lets you connect a VGA capable display to a DisplayPort video card/source. The cable provides a connection distance of 6 feet and features a male VGA connector and a male DisplayPort connector.

The DisplayPort to VGA adapter cable supports high bandwidth video transmissions, easily delivering monitor resolutions up to 1920x1200 or HDTV resolutions up to 1080p - allowing you to take full advantage of your VGA display, while using a cutting edge DisplayPort video source.

Features:

  • No software or additional drivers required.
  • Supports resolutions up to 1920x1200 and HDTV resolutions up to 1080p
  • All-in-one cable design
  • The DisplayPort to VGA cable allows for an easy and hassle free connection to any VGA monitor or projector
  • Lifetime limited manufacturer warranty

Specifications:

  • Color: Black
  • Cable Length: 6 ft
  • Connector A: 1 – DisplayPort Male
  • Connector B: 1 – High Density DB15 (VGA) Male
  • Cable Jacket Type: PVC – Polyvinyl Chloride
  • Product Weight: 4.24 oz

StarTech® 6 ft DisplayPort to VGA Active Cable – M/M - Write a Review Close  Close