Please wait...action in progress.
StarTech® 6 ft Mini DisplayPort to VGA Active  Cable - M/M
Images
IMAGES
 »

StarTech® 6 ft Mini DisplayPort to VGA Active Cable - M/M

Part Number: MDP2VGAMM6
Be the first to write a review

 
List Price:
$33.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $33.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/19/2015.
Learn More
StarTech® 6 ft Mini DisplayPort to VGA Active Cable - M/M StarTech® 6 ft Mini DisplayPort to VGA Active  Cable - M/M
$33.99
Product description: Compatible with Intel Thunderbolt All-in-one cable design Supports resolutions up to 1920x1200 and HDTV resolutions up to 1080p No software or additional drivers required Limited lifetime manufacturer warranty
 

Features:

  • Compatible with Intel® Thunderbolt™
  • All-in-one cable design
  • Supports resolutions up to 1920x1200 and HDTV resolutions up to 1080p
  • No software or additional drivers required
  • Limited lifetime manufacturer warranty

Specifications:

  • Cable Length: 6 ft
  • Color: Black
  • Weight: 3.18 oz
  • Maximum Analog Resolutions: 1920x1200 / 1080p
  • Connector A: 1 - Mini-DisplayPort (20 pin) Male
  • Connector B: 1 - VGA (15 pin; High Density D-Sub) Male

StarTech® 6 ft Mini DisplayPort to VGA Active Cable - M/M - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.