Please wait...action in progress.
StarTech® 3 ft VGA HD15 Monitor Cable - M/M
Images
IMAGES
 »

StarTech® 3 ft VGA HD15 Monitor Cable - M/M

Part Number: MXT101MMHQ3
Be the first to write a review

 
List Price:
$13.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $13.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/19/2015.
Learn More
StarTech® 3 ft VGA HD15 Monitor Cable - M/M StarTech® 3 ft VGA HD15 Monitor Cable - M/M
$13.99
Product description: Triple-coaxial + twisted-pair wire for crystal clear display Impedance matched at 75 Ohms for full brightness and vibrant picture color Molded connector ends with strain relief Ferrite core eliminates EMI interference Limited lifetime manufacturer warranty
 

Features:

  • Triple-coaxial + twisted-pair wire for crystal clear display
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color
  • Molded connector ends with strain relief
  • Ferrite core eliminates EMI interference
  • Limited lifetime manufacturer warranty

Specifications:

  • Cable Jacket Type: PVC - Polyvinyl Chloride
  • Cable Length: 3 ft
  • Cable Shield Type: Aluminum-Mylar Foil with Braid
  • Color: Black
  • Connector A: 1 - VGA (15 pin; High Density D-Sub) Male
  • Connector B: 1 - VGA (15 pin; High Density D-Sub) Male
  • Weight: 1.06 lb

StarTech® 3 ft VGA HD15 Monitor Cable - M/M - Write a Review Close  Close