Please wait...action in progress.
StarTech® 2 Port USB VGA Cable KVM Switch with Audio
Images
IMAGES
 »

StarTech® 2 Port USB VGA Cable KVM Switch with Audio

Part Number: SV215MICUSBA
Be the first to write a review

 
List Price:
$49.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $49.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/05/2015.
Learn More
StarTech® 2 Port USB VGA Cable KVM Switch with Audio StarTech® 2 Port USB VGA Cable KVM Switch with Audio
$49.99
Product description: This USB+VGA Cable KVM Switch supports superior video quality (resolutions up to 2048x1536), offering a high resolution solution for accessing and controlling two computers from a single KVM (Keyboard, Video, Mouse) peripheral set.
 

This USB+VGA Cable KVM Switch supports superior video quality (resolutions up to 2048x1536), offering a high resolution solution for accessing and controlling two computers from a single KVM (Keyboard, Video, Mouse) peripheral set.

A complete KVM solution, this cable-style KVM switch includes all of the cables and connections required to share one monitor, keyboard and mouse, as well as speakers, across two computers. Plus, the switch features independent audio/microphone switching to ensure an uninterrupted audio experience, even when switching between.

Features:
  • Compatible with all USB supported Operating Systems.
  • Complete micro design saves space and money
  • Computer selection by Remote selector and keyboard hotkeys
  • Designed for high-resolution applications: 2048x1536 analog resolution with DDC2B
  • Hot Pluggable - add or remove computers without having to power down the computers.
  • LED indicators for easy status monitoring
  • USB 2.0/1.1 specification compliant
  • 1 Year manufacturer warranty
Specifications:
  • Color: Black
  • Enclosure Type: Plastic
  • Audio Support: Yes
  • KVM Cascadable: No
  • Rack-Mountable: No
  • Number of KVM Ports: 2
  • Connectors: 2 x HDDB15 VGA Male, 4 x USB A Male, 4 x Stereo 3.5mm Audio Male
  • Console: 1 x HDDB15 VGA Female, 2 x USB A Female, 2 x Stereo 3.5mm Audio Female

Note: One host cable is 47” long, the other is 24”. Remote selector cable is 70” long


StarTech® 2 Port USB VGA Cable KVM Switch with Audio - Write a Review Close  Close