Please wait...action in progress.
StarTech® 1 ft Mini USB B to USB A Cable Adapter – M/F
Images
IMAGES
 »

StarTech® 1 ft Mini USB B to USB A Cable Adapter – M/F

Part Number: USBMUSBFM1
Be the first to write a review

 
List Price:
$10.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $10.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/13/2015.
Learn More
StarTech® 1 ft Mini USB B to USB A Cable Adapter – M/F StarTech® 1 ft Mini USB B to USB A Cable Adapter – M/F
$10.99
Product description: This durable USB 2.0 to Mini USB Adapter Cable converts a USB A-A cable into a USB A to Mini USB cable, enabling you to connect devices with a standard male USB connector ('A' Type) to a device with a Mini USB (female) port.
 

This durable USB 2.0 to Mini USB Adapter Cable converts a USB A-A cable into a USB A to Mini USB cable, enabling you to connect devices with a standard male USB connector ('A' Type) to a device with a Mini USB (female) port.

Features:

  • Supports data transfer rates up to 480 Mbps
  • Durable construction for reliable performance
  • Manufacturer limited lifetime warranty

Specifications:

  • Cable Jacket Type PVC: Polyvinyl Chloride
  • Connector A 1: USB A (4 pin) Male
  • Connector B 1: USB Mini-B (5 pin) Male
  • Type and Rate USB 2.0: 480 Mbit/s
  • Color: Black
  • Cable Length: 1 ft

StarTech® 1 ft Mini USB B to USB A Cable Adapter – M/F - Write a Review Close  Close