Please wait...action in progress.
Toshiba USB Y-Cable for USB External Hard Drive
Images
IMAGES
 »

Toshiba USB Y-Cable for USB External Hard Drive

Part Number: BA-82010
Average Customer Rating: 
Read 7 reviews  /  Write a review

 
List Price:
$7.49
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $7.49
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/28/2015.
Learn More
Toshiba USB Y-Cable for USB External Hard Drive Toshiba USB Y-Cable for USB External Hard Drive
Rated 1.75/5 based on 7 customer reviews
$7.49 In stock
Product description: Visit Toshiba Direct for a Toshiba USB Y-Cable for USB External Hard Drive and see the entire collection of External Hard Drives.
 

The USB Y-Cable provides the extra power you need for your external Hard Disk Drive or other USB devices when a standard USB cable is not able to transfer enough power to operate your device. Simply plug the mini-B cable into your USB device and the two USB A ends into open USB ports on your PC or Mac. The cable draws power from both USB ports and increases the output to the external hard drive or USB device.

Specifications:
  • High-speed USB 2.0 cable
  • Transfer rates up to 480 MB/s
  • Compatible with both USB 2.0 and USB 1.1
  • Length: 12 inches
  • Double connection USB Type A to single USB Mini B connector

Toshiba USB Y-Cable for USB External Hard Drive - Write a Review Close  Close