Please wait...action in progress.
SIIG® 3 ft SuperSpeed USB 3.0 Cable A Male to Micro B Male

SIIG® 3 ft SuperSpeed USB 3.0 Cable A Male to Micro B Male

Part Number: CB-US0712-S1
Be the first to write a review

 
List Price:
$14.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $14.99
Free Shipping
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/05/2014.
Learn More
SIIG® 3 ft SuperSpeed USB 3.0 Cable A Male to Micro B Male SIIG® 3 ft SuperSpeed USB 3.0 Cable A Male to Micro B Male
$14.99 In stock
Product description: Designed for use with portable SuperSpeed USB (USB 3.0) devices, such as mobile phones, PDAs, digital cameras, portable drives & more. Premium-quality SuperSpeed USB (USB 3.0) Type A (male) to Micro-B device cable Supports data transfer rates of up to 5 Gb/s - more than 10 times faster than USB 2.0 (480 Mb/s) Limited lifetime manufacturer warranty
 

Features:

  • Designed for use with portable SuperSpeed USB (USB 3.0) devices, such as mobile phones, PDAs, digital cameras, portable drives & more.
  • Premium-quality SuperSpeed USB (USB 3.0) Type A (male) to Micro-B device cable
  • Supports data transfer rates of up to 5 Gb/s - more than 10 times faster than USB 2.0 (480 Mb/s)
  • Limited lifetime manufacturer warranty

Specifications:

  • Connectors: USB Type A (male) to SuperSpeed USB Micro-B
  • Nickel-plated connectors provide superior/error-free data transfer and resist corrosion
  • Double-shielded twisted-pair STP wiring allows for high-speed data transfer rates, with minimal cross-talk, reduced EMI/RFI interference & minimal signal loss
  • Length - 1 meter (3.3 feet)

What is in the box:

  • 1 x SuperSpeed USB Type A to Micro-B cable

Note: Connecting Micro USB 3.0 devices to a USB 3.0 compatible PC or Notebook


SIIG® 3 ft SuperSpeed USB 3.0 Cable A Male to Micro B Male - Write a Review Close  Close