Please wait...action in progress.
Belkin® 6-foot USB 2.0 A to B Cable

Belkin® 6-foot USB 2.0 A to B Cable

Part Number: F3U133-06
Be the first to write a review

 
List Price:
$9.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $9.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/17/2015.
Learn More
Belkin® 6-foot USB 2.0 A to B Cable Belkin® 6-foot USB 2.0 A to B Cable
$9.99
Product description: Connect your USB printer, scanner, hard drive and more to your computer.
 

Connect your USB printer, scanner, hard drive and more to your computer. Transmits data at up to 480Mbps with error-free, high performance transmission.

Advantages
  • Hi-speed data transfer to 480Mbps
  • High performance 20-gauge power wires.
  • USB logo guarantees cables are 100% compliant with current USB specifications.
  • Belkin lifetime warranty.
  • Works with USB 2.0
  • HotPluggable.
  • Fully compatible with the PC.
  • Molded strain relief and PVC overmolding to ensure a lifetime of error-free data transmissions.
  • Supports up to 127 devices on a daisy-chain configuration.
  • Impedance matched twisted pair construction to minimize cross talk, ensuring high-speed, error-free transmission.
  • Aluminum undermold shield helps meet FCC requirements on EMI/RFI interference.
  • Foil and braid shield complies with fully rated cable specifications reducing EMI/RFI interference.
  • Gold plated copper contacts provide maximum conductivity and minimizes data loss.

Belkin® 6-foot USB 2.0 A to B Cable - Write a Review Close  Close