Please wait...action in progress.
Toshiba 4-foot USB 2.0 A to B Cable
Images
IMAGES
 »

Toshiba 4-foot USB 2.0 A to B Cable

Part Number: PA1480U-1CBL
Be the first to write a review

 
List Price:
$14.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $14.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/21/2014.
Learn More
Toshiba 4-foot USB 2.0 A to B Cable Toshiba 4-foot USB 2.0 A to B Cable
$14.99 In stock
Product description: This 4-ft USB 2.0 A to B cable is designed to work with a variety of USB devices, including Toshiba's Desktop and Portable External Hard Drives, Printers and Scanners. It can be used as a spare or replacement cable for 2.0 USB devices.
 

This 4-foot USB 2.0 A to B cable is designed to work with a variety of USB devices, including Toshiba's Desktop and Portable External Hard Drives, Printers and Scanners. It can be used as a spare or replacement cable for 2.0 USB devices.

Specifications:
  • High-speed USB 2.0 cable
  • Interface transfer rates up to 480*MB/sec
  • Compatible with both USB 2.0 and USB 1.1
  • Cable length: 4 feet
  • Double connection USB Type A to single USB B connector
Features:
  • Simple Plug and Play connection to your USB electronic peripherals
  • High-speed (up to 480 Mbps) reliable transfer rate

* Transfer rate may vary depending on user's system configuration and capabilities


Toshiba 4-foot USB 2.0 A to B Cable - Write a Review Close  Close