Please wait...action in progress.
Toshiba USB 2.0 Y-Cable (1 Foot)

Toshiba USB 2.0 Y-Cable (1 Foot)

Part Number: PA1484U-1CBL
Average Customer Rating: 
Read 2 reviews  /  Write a review

 
List Price:
$7.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $7.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/11/2015.
Learn More
Toshiba USB 2.0 Y-Cable (1 Foot) Toshiba USB 2.0 Y-Cable (1 Foot)
Rated 1.0/5 based on 2 customer reviews
$7.99
Product description: Visit Toshiba Direct for a Toshiba USB 2.0 Y-Cable (1 Foot) and see the entire collection of USB Cables.
 

The USB Y-Cable provides extra power you need for your external Hard Disk Drive or other USB device when a standard USB cable does not transfer enough power to operate your device.

Simply plug the mini-B cable into your USB device and the two USB A connectors into open USB ports on your PC or Mac. The cable draws power from both USB ports, increasing the power output to the external hard drive or USB device.

Features:
  • Simple Plug and Play connection to your electronic devices
  • High-speed (up to 480 Mbps) transfer rate
  • Compatible with devices that support a mini B port
  • Y-cable for added power connection to your device
Specifications:
  • High-speed USB 2.0 cable
  • Transfer rates up to 480 MB/s
  • Compatible with both USB 2.0 and USB 1.1
  • Length: Approximately 12 inches
  • Double connection USB Type A to single USB Mini B connector
  • One-year standard limited warranty

Toshiba USB 2.0 Y-Cable (1 Foot) - Write a Review Close  Close