Please wait...action in progress.
StarTech® 6 ft USB 2.0 Y-Cable – USB A to Mini B
Images
IMAGES
 »

StarTech® 6 ft USB 2.0 Y-Cable – USB A to Mini B

Part Number: USB2HABMY6
Be the first to write a review

 
List Price:
$12.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $12.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/21/2015.
Learn More
StarTech® 6 ft USB 2.0 Y-Cable – USB A to Mini B StarTech® 6 ft USB 2.0 Y-Cable – USB A to Mini B
$12.99
Product description: StarTech 6 ft USB 2.0 Y-Cable - USB A to Mini B
 

This USB-A to Mini-B Y-Cable provides two USB 'A' Male connectors and a single USB 'mini-B' Male connector – an ideal solution for providing the additional power required by some mini-USB External Hard Drives connected to the standard USB ports provided by most computers.
Especially valuable in situations where a single USB 2.0 port may not offer sufficient power to external hard drives, the USB A/Mini-B Y-cable can be connected to two ports on one PC to increase the power output to power the external device.
Aside from the additional power provided, this 3ft cable also offers pure digital data transfers for high speed file transfers, which can help ensure sharper, more natural images and sound transfers at higher speeds.

Features:

  • Compliant with USB 2.0 wire specifications
  • Two USB A connections to provide additional power for the USB mini-B device
  • Lifetime limited manufacturer warranty

Specifications:

  • Connector A: 2 – USB A Male
  • Connector B: 1 – 5 pin mini-USB B Male
  • Type and Rate: USB 2.0 – 480 Mbit/s
  • Wire Gauge: 24/28 AWG
  • Cable Jacket Type: PVC – Polyvinyl Chloride
  • Product Weight: 2.12 oz

StarTech® 6 ft USB 2.0 Y-Cable – USB A to Mini B - Write a Review Close  Close