Please wait...action in progress.
Portégé Z10t Capture Case with Shoulder Strap
Images
IMAGES
 »

Portégé Z10t Capture Case with Shoulder Strap

Part Number: PA1540U-1ZPT
Be the first to write a review

 
List Price:
$89.99
Instant Savings:
-$45.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $44.99
Offer expires 4/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/27/2015.
Learn More
Portégé Z10t Capture Case with Shoulder Strap Portégé Z10t Capture Case with Shoulder Strap
$44.99 In stock
Product description: Portégé Z10t Capture Case with Shoulder Strap, PA1540U-1ZPT
 

The Toshiba Z10t Capture Case adds convenience and durability for the detachable Portégé Z10t Ultrabook display. A form fitted inner mold provides an additional layer of protection. The rubberized outer shell adds a shock-absorbing bumper. The built-in hand-strap allows you to hold your tablet comfortably and securely, while allowing you to rotate the screen 360-degrees to the one perfect position.

This protective case also comes with a shoulder strap, which makes it easy to grab and carry around, all while being able to dock into the Z10t Series Dock without having to removing the case from the display.

    Features
  • Added protection for your Portege Z10t display
  • Built-in hand strap rotates 360-degrees (locks to 16 positions)
  • Easy to carry with included Shoulder Strap
  • Designed to dock into Z10t Series Dock (with Capture Case attached)
    Product Specifications
  • Dimensions: 13.0" x7.98" x 1.9"
  • Weight: 1.5 lbs
  • Color: Black
  • Product Dimensions: (w x d x h) 13.0 x7.98 x 1.9 in
  • Product Weight: 687g (24.2 oz)
  • UPC: 022265599181
    Product Compatibility
  • Portégé Z10t/Z15t
  • Portégé WT310

Disclaimer: *Some ports will be covered and therefore unusable while the Capture Case is on the unit.
Will not dock with keyboard while in the case


Portégé Z10t Capture Case with Shoulder Strap - Write a Review Close  Close