Please wait...action in progress.
Toshiba 3TB Canvio® Desktop External Hard Drive (Black)
Images
IMAGES
 »

Toshiba 3TB Canvio® Desktop External Hard Drive (Black)

Part Number: HDWC130XK3J1
Average Customer Rating: 
Read 97 reviews  /  Write a review

 
List Price:
$169.99
Instant Savings:
-$50.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $119.99
Offer expires 6/1/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/02/2015.
Learn More
Toshiba 3TB Canvio® Desktop External Hard Drive (Black) Toshiba 3TB Canvio® Desktop External Hard Drive (Black)
Rated 1.3491/5 based on 97 customer reviews
$119.99 In stock
Product description: Toshiba Canvio Desk Desktop External Hard Drive is easy to set up and is ideal for expanding your storage needs. This drive offers high capacity storage in a small compact design that saves your precious desk space.
 

Expand your Digital Storage

Toshiba Canvio® Desk Desktop External Hard Drive is easy to set up and is ideal for expanding your storage needs. This drive offers high capacity storage in a small compact design that saves your precious desk space.

The Canvio® Desk's built-In USB 3.0 Interface significantly improves file transfer performance for large media files and dramatically minimizes the wait time for backup. Plus, it is backwards compatible with USB 2.0 devices.

3.0TB1 Drive is capable of storing up to:

  • 857,000 digital photos, or
  • 789,000 digital music files, or
  • 2460 downloaded digital movies.

Safeguard your valuable data

The Canvio® Desk desktop external hard drive is preloaded with software to make backup fast and simple.
The included NTI® Backup Now EZ™ software scans your system and recommends the best coverage for your computer. Choose between backing up your files to the cloud, backing up your files and folders to your Canvio® Desk hard drive, backing up everything saved on your computer, or choose all three for the most comprehensive coverage. Click the restore button and you can recover a file or folder. Boot to your Canvio® Desk Hard Drive and it will restore all the files saved on your computer2. We've even included a utility to burn a boot CD/DVD to make the process even simpler. Secure your backup files with password-protected data encryption, (up to 256-bit), to help keep your backup safe and prevent unauthorized access.

For advanced users, we've added the ability to customize your backup routine. Options include the ability to select only the most common file types, (like work documents, pictures, movies, music, etc.), change how often your backup takes place (hourly, daily, weekly, etc.) and change the threshold settings on the Drive Space Alert. Backed by a 3-year limited warranty, Toshiba Canvio® Desk Desktop External Hard Drive is built in accordance with Toshiba's high quality standard offering reliable add-on storage and backup solution with the latest USB technology.

Product Features:

  • High capacity storage in a compact desktop design
  • Versatile orientation that fits your space in your home or office
  • Preloaded easy-to-use backup software
  • Secure backup with password
  • Schedule automatic backup
  • File, folder and full system backup and recovery
  • USB plug and play
  • USB 3.0 + USB 2.0 compatible
  • 3-year limited warranty included5

Specifications:

  • Capacity: 3TB1
  • Interfaces: USB 3.0 (backwards compatible with USB 2.0)
  • Interface Transfer Rate3:
    • Up to 5 Gb/s (USB 3.0)4
    • Up to 480 Mb/s (USB 2.0)
  • Speed: 5700 RPM
  • Average Seek Time: 14 ms
  • Cache Buffer: 32 MB
  • Size (mm): 129(L) X 42(W) X 167(H)
  • Color: Black
  • Weight: 1,000g Max

What's In the Box:

  • Toshiba Canvio® Desk Hard Drive
  • USB 3.0 Cable
  • AC Power Adapter
  • Quick Start Guide
  • NTI® Backup Now EZ™ (preloaded on drive)
  • 3-Year Limited Warranty (preloaded on drive)5

COMPATIBILITY:6

  • Formatted NTFS for Windows® XP, Windows Vista®, Windows® 7 or Windows® 8
  • Requires reformatting for Mac OS® X Tiger®, Leopard®, Snow Leopard® or Lion®
  • Available USB 3.0 or USB 2.0 port
  • USB 3.0 port required for high speed tansfers

Notes:

1. One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and one Terabyte (TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
2. Compatible with Windows® OS only.
3. Transfer rate may vary depending on user's system configuration and capabilities.
4. 5 Gbps is the maximum interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.
5. This product is covered by a three (3) year standard limited warranty. A copy of the warranty is preinstalled on the drive or can be viewed online at http://pcsupport.toshiba.com/accessories3yr.
6. Compatibility may vary depending on user's hardware configuration and operating system



Specifications:
  • Color : Black

  • Toshiba 3TB Canvio® Desktop External Hard Drive (Black) - Write a Review Close  Close