Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Toshiba dynadock® U3.0 USB 3.0 Docking Station Value Bundle
Images
IMAGES
 »

Toshiba dynadock® U3.0 USB 3.0 Docking Station Value Bundle

Part Number: BD3927KM1
Be the first to write a review

 
List Price:
$224.97
Instant Savings:
-$67.51

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $157.46
Offer expires 1/19/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 12/29/2014.
Learn More
Toshiba dynadock® U3.0 USB 3.0 Docking Station Value Bundle Toshiba dynadock® U3.0 USB 3.0 Docking Station Value Bundle
$157.46 In stock
Product description: Get the most for your dollar with the Toshiba dynadock® U3.0 Docking Station Value Bundle, featuring a docking station, lightweight keyboard and mouse
 

Toshiba dynadock® U3.0 Value Bundle
Take your productivity to the next level with this great docking bundle. Expand your computer's potential with the dynadock® U3.0, the universal docking station. Now with one simple USB 3.0 connection, you can access up to two additional 1080p HD large screen displays, stereo speakers, external hard drive, optical drive, printer, full-size keyboard, mouse and more. Surf the Internet while you listen to music, check your email and social networking accounts, watch streaming videos, write a paper, work on a presentation, or whatever else you can imagine!

The Toshiba dynadock U3.0 Value bundle includes one of each:

    Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station, Part#: PA3927U-1PRP
  • One simple USB 3.0 cable connection from your laptop to all your accessories
  • Built-in video card supports two displays up to 2048 x 1152 resolution
  • HDMI™ out port built-in for Full 1080 HD video and gaming
  • 5.1 channel surround sound through HDMI™ or 3.5mm audio ports
  • Six USB ports including two front USB 3.0 Sleep & Charge ports
  • Fast USB 3.0 data transfer speed to USB 3.0 external storage devices
  • Universal compatibility with all Windows®-based computers
    Toshiba USB Optical Mouse U25, Part#: PA3982U-1E2B
  • Symmetrical shape lets you use either the right or left hand
  • Smooth operation and accuracy with Blue LED high-definition optical technology
  • 1600 dpi precision
  • Easy to navigate with 4-way scrolling – up, down, left and right
    Toshiba Ultra-Slim Full-Size Keyboard with Hot Keys, Part#:PA3777U-1ETB
  • Full-size desktop keyboard provides comfort, flexibility, and durability
  • Includes 17-key numeric keypad and separate directional keys
  • Ultra-slim, ultra-stylish design, make your computing experience more enjoyable
  • Hot keys including Windows® Start, Volume, Mute, Play, Internet, email and search
  • USB for true plug and play
    System Requirements (dynadock):
  • 1.6GHz or higher processor. Intel® Pentium®/Celeron® family, or AMD K6®/AMD Athlon™/AMD Duron™ family, or compatible processor recommended (Intel® Core™ 2 Duo 1.4 GB or higher processor recommended for optimal performance)
  • Microsoft Windows 8, Window® 7, Vista® or XP (32-bit with SP2/SP3) OS
  • 1GB memory or higher (2GB or higher recommended)
  • USB 3.0 or 2.0 port (3.0 recommended for optimal performance)
  • 50 MB of available hard disk space
  • CD-ROM drive (or Internet access to download driver)
  • One-year limited warranty

Toshiba dynadock® U3.0 USB 3.0 Docking Station Value Bundle - Write a Review Close  Close