Please wait...action in progress.
Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station
Images
IMAGES
 »

Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station

Part Number: PA3927U-1PRP
Average Customer Rating: 
Read 49 reviews  /  Write a review

 
List Price:
$179.99
Instant Savings:
-$30.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba USB Optical Tilt-Wheel Mouse (Black/Silver) +$14.99
Total Price: $149.99
Offer expires 4/28/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/23/2014.
Learn More
Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station
Rated 2.7959/5 based on 49 customer reviews
$149.99 In stock
Product description: Expand your computer's potential with the dynadock U3.0, the universal docking station that links all your electronic devices to your laptop with just one single USB 3.0 cable. Now with one simple cable connection to your computer, you can access to large screen displays, stereo speakers, external hard drive, optical drive, printer, full-size keyboard and mouse. Surf the Internet while you listen to music, check your email and social networking accounts, watch streaming videos, write a paper, work on a presentation, or whatever else you can imagine!
 
Detailed Product SpecificationsDetailed Product Specifications PDF

Expand your computer's potential with the dynadock® U3.0, the universal docking station that links all your electronic devices to your laptop with just one single USB 3.0 cable. Now with one simple cable connection to your computer, you can access to large screen displays, stereo speakers, external hard drive, optical drive, printer, full-size keyboard and mouse. Surf the Internet while you listen to music, check your email and social networking accounts, watch streaming videos, write a paper, work on a presentation, or whatever else you can imagine!

The dynadock U3.0 has a built-in HD digital video card supporting dual display output. Connect one or two external displays with resolution up to 2048 x 1152 each. View up to 3 displays simultaneously (including your laptop screen). 3.5mm audio ports or the HDMI™ out port can also pump out 5.1 surround sound, providing a true multimedia experience.

Virtually any brand of Windows®-based computer with a USB 3.0 or 2.0 port is compatible with the dynadock U3.0. Check out www.dynadock.com for the latest updated Windows® software drivers, support and product information.

Features:

  • One simple USB 3.0 cable connection from your laptop to all your accessories
  • Built-in video card supports two displays up to 2048 x 1152 resolution
  • HDMI™ out port built-in for Full 1080 HD video and gaming
  • 5.1 channel surround sound through HDMI™ or 3.5mm audio ports
  • Six USB ports
  • Two easy access front USB 3.0 “always on” Sleep & Charge ports
  • Fast USB 3.0 data transfer speed to USB 3.0 external storage devices
  • Universal compatibility with all Windows®-based computers

Specifications:

  • Dimensions & Weight: 4.5” W x 5.1” D x 9.3” H (with base); 1.19 lb (with base)
  • Ports & indicators:
    • Front panel:
    • Power Light
    • USB status Light
    • 2 x “Always On” USB 3.0 ports (Sleep & Charge)
    • 3.5mm Line-in (microphone/headset)
    • 3.5mm Line-out (headphone/headset/speakers)
  • Back panel:
    • 3 x 3.5mm Line-out (5.1 surround sound speakers)
    • 2 x USB 3.0 ports
    • 2 x USB 2.0 ports
    • Gigabit Ethernet/Network port
    • HDMI™ out port
    • DVI-I out port (DVI to VGA adapter included)
    • USB 3.0 Connector (to PC)
    • DC in (for power)
  • Side panel: Security Lock Slot

System Requirements:

  • 1.6GHz or higher processor. Intel® Pentium®/Celeron® family, or AMD K6®/AMD Athlon™/AMD Duron™ family, or compatible processor recommended (Intel® Core™ 2 Duo 1.4 GB or higher processor recommended for optimal performance)
  • Microsoft Windows 8, Window® 7, Vista® or XP (32-bit with SP2/SP3) OS
  • 1GB memory or higher (2GB or higher recommended)
  • USB 3.0 or 2.0 port (3.0 recommended for optimal performance)
  • 50 MB of available hard disk space
  • CD-ROM drive (or Internet access to download driver)
  • One-year limited warranty

In the box:

  • One Toshiba dynadock U3.0
  • Base plate
  • USB 3.0 cable (3 ft)
  • AC Adapter w/power cord
  • DVI to VGA Adapter
  • CD-ROM & documentation
Note: dynadock neither provide power to run the laptop or charge its battery

Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station - Write a Review Close  Close