Please wait...action in progress.
Toshiba dynadock® V 3.0 Universal USB 3.0 Docking Station
Images
IMAGES
 »

Toshiba dynadock® V 3.0 Universal USB 3.0 Docking Station

Part Number: PA5082U-1PRP
Average Customer Rating: 
Read 3 reviews  /  Write a review

 
List Price:
$119.99
Instant Savings:
-$12.01

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $107.98
Offer expires 7/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/21/2015.
Learn More
Toshiba dynadock® V 3.0 Universal USB 3.0 Docking Station Toshiba dynadock® V 3.0 Universal USB 3.0 Docking Station
Rated 3.0/5 based on 3 customer reviews
$107.98 In stock
Product description: Whether you’re out with your laptop for work or for play, you can have the desktop experience that adds limitless potential and productivity when you return. The dynadock V3.0 universal docking station by Toshiba is the perfect one-cable connection that instantly and effortlessly connects any Windows based laptop to a large-screen display, full-size keyboard and mouse, external storage, printer, optical drive—and any other device you missed while you were away.
 
Detailed Product SpecificationsDetailed Product Specifications PDF

Whether you’re out with your laptop for work or for play, you can have the desktop experience that adds limitless potential and productivity when you return. The dynadock® V3.0 universal docking station by Toshiba is the perfect one-cable connection that instantly and effortlessly connects any Windows® based laptop to a large-screen display, full-size keyboard and mouse, external storage, printer, optical drive – and any other device you missed while you were away.

With a tiny footprint, the dynadock® V3.0 is a command station that transforms your laptop into a comfortable and convenient desktop experience free of cables and clutter. One convenient hub expands your possibilities--allowing you to access six powerful ports: two front USB 3.0 ports and four rear USB 2.0 ports. Easily connect to a 1080p HD monitor and full-size peripherals like a multifunction printer, keyboard, extra storage and more. Adding to your productivity, the dynadock® V3.0 features two front USB ports with always-on power Toshiba USB Sleep & Charge for charging your smartphone and other USB portables – you will never need to look for an open AC plug to charge your devices. dynadock® V3.0 gives you the power to run free and return in an instant to your full-service workstation at home or at work.

Features:

  • One simple USB 3.0 cable connection from your laptop to all your devices for maximum convenience (backward compatible with USB 2.0)
  • Built-in video card supports display resolutions up to 2048 x 1152
  • HDMI™ out port built-in for full 1080 HD video and gaming
  • Space-saving upright slim design reduces cable clutter on your desk space
  • Hot plug and play docking after initial software install
  • Two 3.5mm audio ports – microphone in and headphone out
  • Six USB ports in total;
  • Front: Two easy access USB 3.0 “Always On” Sleep & Charge ports to supply power to charge your phone, camera, MP3 player, etc
  • Back: Four USB 2.0 ports
  • Fast USB 3.0 data transfer speed to USB 3.0 external storage devices
  • Easily customize your dynadock video and audio settings
  • Universal compatibility with all Windows®-based PCs running Windows® XP, Windows Vista®, Windows® 7,and Windows® 8 OS

Specifications:

  • Ports & Indicators:
    • Front: Power Light, USB Status Light, two USB 3.0 ports (“Always-On” Sleep and Charge), 3.5mm Microphone In and 3.5mm Headphone Out
    • Back: Four USB 2.0 ports, HDMI™ Output port, USB 3.0 Type B connector port and DC in
    • Side Panel: Security Lock Slot
    • Dimensions & Weight: 2.2” W x 6.2” H x 4.1” D; 7.9 ozs

    System Requirements (Minimum):

    • 1.2 GHz or higher processor. Intel® Pentium®/Celeron® family or AMD K6/AMD Athlon™/AMD Duron™ family, or compatible processor recommended (Intel® Core™ 2 Duo 2.0 GB or higher processor recommended for optimal video performance)
    • Windows® XP, Windows Vista®, Windows® 7 or Windows® 8 OS
    • USB 3.0 or 2.0 port
    • 512MB RAM or higher (1 GB RAM or higher recommended)
    • 30MB of available disk space
    • CD-ROM drive or internet access
  • In the box: Toshiba dynadock V3.0 Docking Station, Base Plate, AC adapter, Power Cord, Quick Start Guide and CD (Installation Software, User’s Guide, Warranty Information)
  • One-year limited standard warranty

Note: This is the direct replacement for Toshiba dynadock V Universal USB Docking Station (Part#: PA3778U-1PRP)


Toshiba dynadock® V 3.0 Universal USB 3.0 Docking Station - Write a Review Close  Close