Please wait...action in progress.
Toshiba Slim Port Replicator III
Images
IMAGES
 »

Toshiba Slim Port Replicator III

Part Number: PA3681U-1PRP
Average Customer Rating: 
Read 2 reviews  /  Write a review

 
List Price:
$199.99
Instant Savings:
-$20.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba USB Optical Tilt-Wheel Mouse (Black/Silver) ($14.99 value)
Save 30% when added to this order!
+$10.49
Total Price: $179.99
Offer expires 8/11/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/29/2014.
Learn More
Toshiba Slim Port Replicator III Toshiba Slim Port Replicator III
Rated 4.0/5 based on 2 customer reviews
$179.99 In stock
Product description: The Toshiba Slim Port Replicator III is a lightweight docking solution custom-designed for select Portége series to provide fast access to your desktop environment. It eliminates the hassle of connecting multiple cables time after time. It has one Gbit LAN (RJ-45), one RGB (Monitor), one DVI (Video), Line-in (microphone), Line-out (speakers/headphone) and six USB 2.0 ports. Get one for your home or office for ultimate convenience.
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

The Toshiba Slim Port Replicator III is a lightweight docking solution custom-designed for select Portége series to provide fast access to your desktop environment. It eliminates the hassle of connecting multiple cables time after time. It has one Gbit LAN (RJ-45), one RGB (Monitor), one DVI (Video), Line-in (microphone), Line-out (speakers/headphone) and six USB 2.0 ports. Get one for your home or office for ultimate convenience.

Features:

  • Easy one-touch connection to your desktop environment – eliminates the need to reconnect cables every time you return to your desk
  • Supports warm docking/undocking and Wake-On LAN and Wake Up USB
  • Built-in Security Lock Slot and computer lock help secure your notebook and port replicator with an optional cable lock
  • System switch with one-touch undock button
  • Supports dual VGA and DVI display capability depending on the computer model connected
  • Available ports: DC-IN, LAN (RJ45), RGB monitor**, DVI video**, 6 USB ports, Line-In (microphone), Line-Out (Speakers/Headphone) and security lock slot
  • Includes a 75W Global AC Adapter
  • LED dock light and easy release mechanism.

Specifications:

  • Dimensions: 11.1” (W) x 3.8” (L) x 0.5” (Front)/1.13” (Back)
  • Weight: 14.6 oz (w/o AC Adapter)
  • Ports: One RJ-45 (10/100/1000), one RGB** (Monitor), one DVI** (Video) one Line-In (microphone), one Line-Out (Speakers/Headphone)and six USB 2.0
  • RoHS compliant
  • Compatible with Toshiba Portége A600, A605, R500, R505, and R600 series portable computers
  • In the box: One Toshiba Slim Port Replicator III, AC Adapter w/power cord and documentation.
  • One-year standard limited warranty

** Dual VGA and DVI display capability depends on the computer model

Note: This is the direct replacement for Toshiba Slim Port Replicator (Part#: PA3156U-1PRP, -2PRP or -3PRP) and Toshiba Slim Port Replicator II (Part#: PA3603U-1PRP).


Toshiba Slim Port Replicator III - Write a Review Close  Close