Please wait...action in progress.
Toshiba Slim Port Replicator III
Images
IMAGES
 »

Toshiba Slim Port Replicator III

Part Number: PA3681U-1PRP
Average Customer Rating: 
Read 2 reviews  /  Write a review

 
List Price:
$199.99
Instant Savings:
-$20.02

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $179.97
Offer expires 10/5/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/04/2015.
Learn More
Toshiba Slim Port Replicator III Toshiba Slim Port Replicator III
Rated 4.0/5 based on 2 customer reviews
$179.97 In stock
Product description: The Toshiba Slim Port Replicator III is a lightweight docking solution custom-designed for select Portége series to provide fast access to your desktop environment. It eliminates the hassle of connecting multiple cables time after time. It has one Gbit LAN (RJ-45), one RGB (Monitor), one DVI (Video), Line-in (microphone), Line-out (speakers/headphone) and six USB 2.0 ports. Get one for your home or office for ultimate convenience.
 

Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Submit a Review»
Overall Rating: 5 out of 5 5 out of 5
Awesome productJanuary 13, 2011
by Concord
Features: 0  out of 5 0 out of 5
Performance: 0 out of 5
Battery Life: 0 out of 5
Price–Value: 0 out of 5
Snapping the laptop in and out takes seconds. Flawless operation. Saves the fuss of plugging and unplugging cables.
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   More than a year
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 3 out of 5 3 out of 5
InstallationAugust 16, 2010
by Arifeen from DHAKA
Features: 0  out of 5 0 out of 5
Performance: 0 out of 5
Battery Life: 0 out of 5
Price–Value: 0 out of 5
the docking station is very good but i faced problem while connecting printer to the USB port. And unable to use the printer. More to that there were no installation CD came with the package, i didn't knew if i had to install the docking station.
What is your level of technical expertise?   Newbie
How long have you been using this product?   One week to a month
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 
Customer Rating Summary
Toshiba Slim Port Replicator III
Averages based on 2 customer reviews
Overall Rating: 4.0 out of 5
Features: 0.0 out of 5
Performance: 0.0 out of 5
Battery Life: 0.0 out of 5
Price–Value: 0.0 out of 5
2 of 2 (100%) customers would recommend this product to a friend.

Toshiba Slim Port Replicator III - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.