Please wait...action in progress.
Toshiba Portégé Z10t series Dock
Images
IMAGES
 »

Toshiba Portégé Z10t series Dock

Part Number: PA5105U-1PRPA
Be the first to write a review

 
List Price:
$149.99
Instant Savings:
-$15.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba USB Optical Tilt-Wheel Mouse (Black/Silver) ($14.99 value)
Save 40%!
+$8.99
Total Price: $134.99
Offer expires 8/11/14
Free Shipping
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/05/2014.
Learn More
Toshiba Portégé Z10t series Dock Toshiba Portégé Z10t series Dock
$134.99 In stock
Product description: The Toshiba Portége Z10t Series Dock is a lightweight docking solution custom-designed for the Portége Z10t and Z15t series Ultrabook portables. It provides the convenient way to view, store, charge, and access to your desktop environment. The Dock’s small footprint and unique stowaway design make it perfect for anywhere and can be carried around as a portable dock and mobile stand for your Ultrabook.
 

The Toshiba Portégé Z10t Series Dock is a lightweight docking solution custom-designed for the Portégé Z10t and Z15t series Ultrabook portables. It provides the convenient way to view, store, charge, and access to your desktop environment. The Dock's small footprint and unique stowaway design make it perfect for anywhere and can be carried around as a portable dock and mobile stand for your Ultrabook.

A simple one-touch connection for one Gigabit LAN port, one HDMI port, two USB 2.0 ports, and an audio output port, it also included is a 45W AC adapter, eliminating the need to unplug the AC adapter whenever you undock your laptop.  Docking and undocking is a breeze with the easy access top-load proprietary connector.  Just drop it in and let the fun begin!

Features:

  • Landscape mode stand with slip-resistant rubber footing
  • Small form factor with stowaway designed, it can be carried as portable stand for your Ultrabook
  • Easy one-touch connection to your desktop environment eliminates the need to reconnect cables
  • Gigabit Ethernet port built-in
  • Includes a 45W AC adapter
  • One-touch disconnect button

Specifications:

  • Power requirements: Input: AC 100-240V
  • Physical ports/connectors:
    • Front and Right:
      • Docking Connector
      • USB 2.0 port
    • Back Panel:
      • HDMI™ Output port
      • USB 2.0 port
      • Gigabit Ethernet port
      • 3.5mm, Audio Out (for headphone/speakers)
      • DC-in (for power)
  • Dimensions & Weight: 4.3” W x3.9” H x 0.72” D; 25.3 oz (w/o AC Adapter)
  • RoHS compliant
  • Compatibility: compatible with Toshiba Portégé Z10t and Z15t series Ultrabook portables
  • One-year limited warranty

In the box:

  • Toshiba Portégé Z10t/Z15t series Dock(Part#; PA5105U-1PRP)
  • 45W Global AC Adaper (Part#: PA5072U-1ACA)
  • Quick start guide and warranty information

Toshiba Portégé Z10t series Dock - Write a Review Close  Close