Please wait...action in progress.
Targus® HD3 Gaming Laptop Chill Mat
Images
IMAGES
 »

Targus® HD3 Gaming Laptop Chill Mat

Part Number: AWE57US
Be the first to write a review

 
List Price:
$56.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $56.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/28/2015.
Learn More
Targus® HD3 Gaming Laptop Chill Mat Targus® HD3 Gaming Laptop Chill Mat
$56.99 In stock
Product description: The Targus HD3 Gaming Chill Mat is specifically designed to cool up to 18" high-performance laptops. This cooling system features three ultra-quiet, highly efficient fans with bearings that have twice the rated lifespan than standard cooling device fans. An adjustable fan speed dial features precise, tactile control so it's easy to adjust the cooling level without taking your eyes off of the laptop screen. The durable aluminum alloy grill is lightweight and cool to the touch. Its industrial, perforated design was built to improve heat dissipation while the laptop is in use. Advanced airflow strengtheners help focus the air right where you need it most while reducing air turbulence for more targeted and efficient cooling. The non-skid elastomeric feet provide a stable grip so the chill mat does not slide while the laptop is being used. So you always know when it's powered, a convenient LED indicator light is positioned on the front corner of the device.
 

The Targus HD3 Gaming Chill Mat is specifically designed to cool up to 18” high-performance laptops. This cooling system features three ultra-quiet, highly efficient fans with bearings that have twice the rated lifespan than standard cooling device fans. An adjustable fan speed dial features precise, tactile control so it’s easy to adjust the cooling level without taking your eyes off of the laptop screen. The durable aluminum alloy grill is lightweight and cool to the touch. Its industrial, perforated design was built to improve heat dissipation while the laptop is in use. Advanced airflow strengtheners help focus the air right where you need it most while reducing air turbulence for more targeted and efficient cooling. The non-skid elastomeric feet provide a stable grip so the chill mat does not slide while the laptop is being used. So you always know when it’s powered, a convenient LED indicator light is positioned on the front corner of the device.

Features:

  • USB-Powered: Fans are powered using a standard USB connection that can be connected to your laptop or computer using a mini-USB cable.
  • Gaming: A high-performance cooling device that carries heat away from critical areas that can affect laptop performance.
  • Portable: Small design that can easily fit in your suitcase or overnighter during travel.
  • Metal Conductors: The surface is designed with a metal top to conduct heat away from your laptop.
  • Hydrodynamic triple fan system keeps up to 18 high performance laptops cool revise dial to control fan speeds to optimize cooling; Maximum fan speed is 3000 RPM; Advanced airflow strengtheners focus the airflow directly where it’s needed for efficiency; LED power indicator light confirms when Chill Mat is on
  • Grill is constructed of aluminum alloy; Features elastomeric feet which provide a nonskid surface for stability

Specifications:

  • Compatibility: Up to 18” laptop
  • Color: Black
  • Exterior Dimensions: 12”H x 16.14”L x 1.14”W
  • Warranty: Limited One Year Manufacturer Warranty
  • Weight: 2 lbs

Targus® HD3 Gaming Laptop Chill Mat - Write a Review Close  Close