Please wait...action in progress.
Belkin®  Tablet Stage Stand
Images
IMAGES
 »

Belkin® Tablet Stage Stand

Part Number: B2B054
Be the first to write a review

 
List Price:
$190.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $190.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/10/2015.
Learn More
Belkin® Tablet Stage Stand Belkin®  Tablet Stage Stand
$190.99
Product description: Belkin® Tablet Stage Stand
 

The Belkin Tablet Stage turns your tablet into an interactive presentation tool for the classroom. The Tablet Stage features an adjustable mount that holds your tablet securely above a staging area. The tablet’s camera can focus on a textbook, worksheet, photo, or any other subject for class discussion. By connecting your tablet to a projector, TV, or monitor, you can share images and video with students in real time. The stage is illuminated by an adjustable LED light, and integrated cable management keeps cords conveniently out of the way. Complete your classroom presentation solution with the Belkin Stage interactive whiteboard and document camera app. A free download from Apple’s App Store, Stage makes it easy to capture images or live video on your tablet, overlay text and labels, highlight key points throughout the lesson and record sessions to use later or share online.

    Features:
  • Stable, adjustable platform turns your tablet into an interactive presentation tool
  • Document camera mode makes it easy to capture images and live video for display or projection
  • Podium mode enables efficient, effective lectures and collaboration
  • Adjustable LED light with two brightness settings illuminates the workspace
  • Integrated cable management keeps USB and power cords out of the way
  • Case-compatible design works with tablets from 7 in. to 11 in. (diagonal)
  • Belkin Stage interactive whiteboard and document camera iPad app is a comprehensive presentation tool and the perfect complement for the Tablet Stage stand
  • 1-year limited manufacturer warranty
    Specifications:
  • Type: Stand
  • Recommended Use: Web tablet
  • Recommended Display Size: 7"—11"
  • Features: Adjustable height, portrait to landscape movement, integrated cable management, adjustable angle, LED lighting system, interactive whiteboard

Belkin® Tablet Stage Stand - Write a Review Close  Close