Please wait...action in progress.
Cooler Master® Comforter Notebook Stand - White
Images
IMAGES
 »

Cooler Master® Comforter Notebook Stand - White

Part Number: C-HS02-WA
Be the first to write a review

 
List Price:
$25.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $25.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/17/2014.
Learn More
Cooler Master® Comforter Notebook Stand - White Cooler Master® Comforter Notebook Stand - White
$25.99
Product description: Fit up to 17.3-inch laptop Blocks Notebook heat from your lap. Cushioned design for comfortable use when placed on lap. Unique reversible ergonomic design. Concave groove provides best airflow for heat dissipation Extra grooved storage for cable management and miscellaneous items. 1-Year limited manufacturer warranty
 

Features:

  • Fit up to 17.3” laptop
  • Blocks Notebook heat from your lap.
  • Cushioned design for comfortable use when placed on lap.
  • Unique reversible ergonomic design.
  • Concave groove provides best airflow for heat dissipation
  • Extra grooved storage for cable management and miscellaneous items.
  • 1-Year limited manufacturer warranty

Specifications:

  • Color: White
  • Material: Plastic, PU Sponge with cloth, EVA
  • Dimension: 18” x 13.4” x 2.4”
  • Weight: 1.1 lbs

Cooler Master® Comforter Notebook Stand - White - Write a Review Close  Close