Please wait...action in progress.
Belkin® Laptop Stand
Images
IMAGES
 »

Belkin® Laptop Stand

Part Number: F5L083EB
Be the first to write a review

 
List Price:
$41.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $41.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/04/2015.
Learn More
Belkin® Laptop Stand Belkin® Laptop Stand
$41.99 In stock
Product description: Fits up to 17.3” laptop Stand elevates your laptop to provide an optimal viewing angle Rubber grip surfaces keep your laptop in place Open design improves airflow to your laptop Cable management ring allows you to keep all your cables organized and your desk clutter-free
 

Features:

  • Fits up to 17.3” laptop
  • Stand elevates your laptop to provide an optimal viewing angle
  • Rubber grip surfaces keep your laptop in place
  • Open design improves airflow to your laptop
  • Cable management ring allows you to keep all your cables organized and your desk clutter-free
  • 1-year limited manufacturer warranty

Specifications:

  • Dimension: 4.5” x 9.8” x 9.1”
  • Weight: 1.60 lbs

Belkin® Laptop Stand - Write a Review Close  Close