Please wait...action in progress.
Kensington® Adjustable Laptop Stand
Images
IMAGES
 »

Kensington® Adjustable Laptop Stand

Part Number: K60726WW
Be the first to write a review

 
List Price:
$41.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $41.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/01/2015.
Learn More
Kensington® Adjustable Laptop Stand Kensington® Adjustable Laptop Stand
$41.99 In stock
Product description: The Kensington Adjustable Laptop Stand features our patented SmartFit System to raise your laptop screen to the perfect height for you. The platform is designed to hold virtually any laptop or netbook and includes smart cable management to reduce cable clutter.
 

The Kensington Adjustable Laptop Stand features our patented SmartFit® System to raise your laptop screen to the perfect height for you. The platform is designed to hold virtually any laptop or netbook and includes smart cable management to reduce cable clutter.

Features:

  • Height adjustable to bring your laptop screen to eye level, reducing neck and eyestrain
  • Helps organize your workspace
  • Slim, metal design offers solid support while using minimal desk space
  • Built-in cable management reduces clutter and keeps your connections close at hand
  • Convenient, soft landing pad holds your keyboard or protects your smartphone while charging
  • 2-Year Limited Manufacturer Warranty

Specifications:

  • Supports laptops from 10" to 17"
  • Adjustable range: 3.0" to 7.0" from desktop
  • Dimensions: 12.5" (L) x 10" (W) x 7" (H) on desktop

Kensington® Adjustable Laptop Stand - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.