Please wait...action in progress.
StarTech®  USB Powered Laptop Cooling Pad
Images
IMAGES
 »

StarTech® USB Powered Laptop Cooling Pad

Part Number: NBCOOLER2
Be the first to write a review

 
List Price:
$27.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $27.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/04/2015.
Learn More
StarTech® USB Powered Laptop Cooling Pad StarTech®  USB Powered Laptop Cooling Pad
$27.99 In stock
Product description: Designed for up to 16-inch laptops Quiet 80mm cooling fan Vented, metal mesh base Entirely powered directly from USB, no external power adapter Conveniently built-in USB power cable 2-Year limited manufacturer warranty
 

Features:

  • Designed for up to 16” laptops
  • Quiet 80mm cooling fan
  • Vented, metal mesh base
  • Entirely powered directly from USB, no external power adapter
  • Conveniently built-in USB power cable
  • 2-Year limited manufacturer warranty

Specifications:

  • Color: Black
  • Enclosure Type: Steel and Plastic
  • Dimension: 1.1” (H) x 10.39” (L) x 11.81” (W)
  • Weight: 22.95 oz
  • Fan Bearing Type: Sleeve Bearing
  • Cable Length: 14.57”
  • Connector Type(s): 1 - USB A (4 pin) Male

StarTech® USB Powered Laptop Cooling Pad - Write a Review Close  Close