Please wait...action in progress.
Cooler Master® NotePal X2 Notebook Cooling Stand
Images
IMAGES
 »

Cooler Master® NotePal X2 Notebook Cooling Stand

Part Number: R9-NBC-4WAK-GP
Be the first to write a review

 
List Price:
$31.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $31.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/19/2015.
Learn More
Cooler Master® NotePal X2 Notebook Cooling Stand Cooler Master® NotePal X2 Notebook Cooling Stand
$31.99
Product description: Fit up to 17.3-inch laptop Ergonomic design: 5 different height settings to ease strain on your neck and wrist. Optimal cooling performance: Full range metal mesh surface, built-in 14cm silent fan with stepless speed control.
 

Features:

  • Fits up to 17.3” laptop
  • Ergonomic Design: Two different height settings for improved comfort
  • Special Heat Dissipation: Specially designed bottom intake and thermally enhanced metal mesh allow for fast and efficient dissipation.
  • Optimal Airflow: Built-in silent 140mm fan placed in strategic location creates optimal airflow for comprehensive cooling.
  • Fan speed control.
  • Blue Led: Blue LED shines through the center mesh when notebook cooler is powered on.
  • 1-Year limited manufacturer warranty

Specifications:

  • Dimension: 14.76 x 11.42 x 1.7 inches
  • Fan Dimension: 140 x 140 x 15mm
  • Fan Speed: 700 - 1400 RPM
  • Fan Airflow: 23 - 44 CFM
  • Weight: 1.98lbs
  • USB Port: USB 2.0 / 1.1 x 2 (input x1; output x1)
  • Material: Plastic and Metal Mesh
  • Bearing Type: Rifle
  • Fan Life Expectancy: 40,000 hours
  • Cable Length: 600mm, 11.8 inches
  • Compatibility Support: Up to 17” laptop

Cooler Master® NotePal X2 Notebook Cooling Stand - Write a Review Close  Close