Please wait...action in progress.
Sorry, Cooler Master® NotePal U2 Notebook Cooling Stand is not available for sale through Toshibadirect.com. But...
We can give you details about the Cooler Master® NotePal U2 Notebook Cooling Stand:
Cooler Master NotePal U2 Notebook Cooling Stand
Images
IMAGES
 »

Cooler Master® NotePal U2 Notebook Cooling Stand

Part Number: R9-NBC-8PBK-GP

Questions? Call us at 800-316-0920
Cooler Master® NotePal U2 Notebook Cooling Stand Cooler Master® NotePal U2 Notebook Cooling Stand
Product description: NotePal U2 is a simple stand that elevates your notebook to a comfortable viewing angle and allows you to work with a better posture. The aluminum meshed design ensures that heat dissipates quickly to prevent your notebook from overheating. Its slim and lightweight feature gives you the absolute convenience to take anywhere, easy stow away, and protection. Two optional 80mm fans will allow you to cool the necessary areas generating the most heat.
 

NotePal U2 is a simple stand that elevates your notebook to a comfortable viewing angle and allows you to work with a better posture. The aluminum meshed design ensures that heat dissipates quickly to prevent your notebook from overheating. Its slim and lightweight feature gives you the absolute convenience to take anywhere, easy stow away, and protection. Two optional 80mm fans will allow you to cool the necessary areas generating the most heat.

Features:

  • Fit up to 17.3” laptop
  • Slim and light-weight design offers excellent portability.
  • Unique sturdy structure for long-term desktop use.
  • Ergonomically design for comfortable viewing angle.
  • Excellent convection design to prevent overheating.
  • 2 Removable 80mm fans.
  • 1-year limited manufacturer warranty

Specifications:

  • Dimension: 13.5” x 10.5” x 2.3”
  • Material: Aluminum and Rubber
  • Weight: 1.3lbs
  • Fan Dimension: 80 x 80 x 10mm (two fans included)

Cooler Master® NotePal U2 Notebook Cooling Stand - Write a Review Close  Close