Please wait...action in progress.
Sorry, Cooler Master® NotePal U3 Notebook Cooling Stand is not available for sale through Toshibadirect.com. But...
We can give you details about the Cooler Master® NotePal U3 Notebook Cooling Stand :
Cooler Master NotePal U3 Notebook Cooling Stand
Images
IMAGES
 »

Cooler Master® NotePal U3 Notebook Cooling Stand

Part Number: R9-NBC-8PCK-GP

Questions? Call us at 800-316-0920
Cooler Master® NotePal U3 Notebook Cooling Stand Cooler Master® NotePal U3 Notebook Cooling Stand
Product description: Fit up to 19-inch laptop Adjustable fan with speed control function, powered by one USB. Quick release fan, easily lock on, replace and remove. Unique fan speed control clip for quick setup and replacement. Aluminum mesh design for excellent heat dissipation. Slim and light weight for great portability.
 

Features:

  • Fit up to 19” laptop
  • Adjustable fan with speed control function, powered by one USB.
  • Quick release fan, easily lock on, replace and remove.
  • Unique fan speed control clip for quick setup and replacement.
  • Aluminum mesh design for excellent heat dissipation.
  • Slim and light weight for great portability.
  • Ergonomic angle for comfortable viewing
  • 1-Year limited manufacturer warranty

Specifications:

  • Color: Black
  • Material: Aluminum, Rubber
  • Dimension: 16.5” x 12.6” x 2.5”
  • Weight: 2.3 lbs
  • Operation degree: 10 degree angle
  • Power: USB 5V DC
  • USB: USB 2.0/1.1 x 1 (for power in)
  • Compatibility Supports: up to 19" notebooks
  • Fan Dimension: 80 x 80 x 10mm (3 fans included)
  • Fan Speed: 950 - 1800 RPM
  • Fan Speed Adjustment: Clip-on fan speed control

Cooler Master® NotePal U3 Notebook Cooling Stand - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.