Please wait...action in progress.
Cooler Master® Comforter Air Notebook Cooling Pad
Images
IMAGES
 »

Cooler Master® Comforter Air Notebook Cooling Pad

Part Number: R9-NBC-CAAKA-GP
Be the first to write a review

 
List Price:
$33.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $33.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/02/2015.
Learn More
Cooler Master® Comforter Air Notebook Cooling Pad Cooler Master® Comforter Air Notebook Cooling Pad
$33.99
Product description: Cooler Master® Comforter Air Notebook Cooling Pad
 

Overview: Compact and well-cushioned, the Cooler Master® Comforter Air Notebook Cooling Pad silently routes cool air to the base of your laptop via its removable cooling fan.

    Features:
  • Light weight cushion makes using your laptop on your lap comfortable
  • Ideal for any location: in bed, on the couch, floor, and more
  • 100mm Removable fan keeps you and your laptop cool, so you can be productive
  • No messy wires thanks to embedded USB cable with cable management
  • Compatible with laptops up to 15.6" and even tablets
  • 1-year limited manufactory warranty
    Specification:
  • Color: Black
  • Material: Plastic, Sponge with clothing
  • Weight : 17.14oz
  • Dimension: 15.0 x 10.9 x 2.2 inch
  • Fan Dimension: 3.9 x 0.6 inch
  • Power: USB 5V DC
  • USB: USB2.0 x 1
  • Compatibility: Support up to 15.6"


Cooler Master® Comforter Air Notebook Cooling Pad - Write a Review Close  Close