Please wait...action in progress.
Cooler Master® NotePal I100 Notebook Cooling Pad - Pink
Images
IMAGES
 »

Cooler Master® NotePal I100 Notebook Cooling Pad - Pink

Part Number: R9-NBC-I1HP-GP
Be the first to write a review

 
List Price:
$24.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $24.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/21/2014.
Learn More
Cooler Master® NotePal I100 Notebook Cooling Pad - Pink Cooler Master® NotePal I100 Notebook Cooling Pad - Pink
$24.99
Product description: Cooler Master® NotePal I100 Notebook Cooling Pad - Pink
 

Overview:
Coming in at a slender 23mm thickness with a lightweight metal mesh and plastic construction, NotePal I100 claims the crown as one of the slimmest and lightest weight laptop cooling pads available. Even with this low height, it still offers an ergonomic viewing and typing angle.

It also packs a powerful 140mm fan that manages to deliver crucial airflow to cool your laptop while producing almost no noise. These features are rounded out by a thoughtful inclusion of an easy USB cable management system.

    Features:
  • Ultra-Slim Design – Only 23mm thick
  • Curved surface design helps remove hot air while bringing in fresh, cool air to keep your laptop performing well
  • A 140mm cooling fan keeps your laptop cool to the touch and is nearly silent
  • Two supporting angles
  • 1-year limited manufactory warranty
    Specification:
  • Material: Metal Mesh, Plastic
  • Weight : 1.5 lbs
  • Dimension: 350 x 250 x 23 mm
  • Fan Dimension: 140 x 140 x 15mm
  • Fan Speed Adjustment: Single speed
  • Power: USB (DC 5V)
  • USB: USB 2.0/1.1 x1
  • Compatibility Support up to 15.4"


Cooler Master® NotePal I100 Notebook Cooling Pad - Pink - Write a Review Close  Close