Please wait...action in progress.
Cooler Master® NotePal LapAir Notebook Cooling Stand
Images
IMAGES
 »

Cooler Master® NotePal LapAir Notebook Cooling Stand

Part Number: R9-NBC-LPAR-GP
Be the first to write a review

 
List Price:
$31.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $31.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/10/2015.
Learn More
Cooler Master® NotePal LapAir Notebook Cooling Stand Cooler Master® NotePal LapAir Notebook Cooling Stand
$31.99
Product description: Noiseless fan with great cooling performance. Comfy sponge mat provides comfort. Ergonomic design for best viewing/typing angle. Easy access to fan for quick cleaning. Powered by USB port extender, you won't lose a USB port. Cable grooves for easy USB cable management. Supports up to 17" laptops. 1-year limited manufacturer warranty
 

Features:

  • Noiseless fan with great cooling performance
  • Comfy sponge mat provides comfort
  • Ergonomic design for best viewing/typing angle
  • Easy access to fan for quick cleaning
  • Powered by USB port extender, you won't lose a USB port
  • Cable grooves for easy USB cable management
  • Supports up to 17" laptops
  • 1-year limited manufacturer warranty

Specifications:

  • Color: Black
  • Material: Plastics, Metal mesh, Rubber, PU sponge
  • Weight: 2.65 lbs
  • Dimension: 16.93" x 12.44" x 0.71”
  • USB: USB 2.0/1.1 x1 (For Power Input)
  • Compatibility: Supports up to 17" laptops

Cooler Master® NotePal LapAir Notebook Cooling Stand - Write a Review Close  Close