Please wait...action in progress.
Sorry, Cooler Master® NotePal X-Lite Notebook Cooling Stand is not available for sale through Toshibadirect.com. But...
We can give you details about the Cooler Master® NotePal X-Lite Notebook Cooling Stand:
Cooler Master NotePal X-Lite Notebook Cooling Stand
Images
IMAGES
 »

Cooler Master® NotePal X-Lite Notebook Cooling Stand

Part Number: R9-NBC-XLIT-GP

Questions? Call us at 800-316-0920
Cooler Master® NotePal X-Lite Notebook Cooling Stand Cooler Master® NotePal X-Lite Notebook Cooling Stand
Product description: Stylish, the classic "X" design with 140 mm fan feature efficient cooling and superb silence. The smart USB port extender reserves your power-in USB port. The extremely light weight design creates optimal comfort for laptop users or on-the-go users.
 

Stylish, the classic "X" design with 140 mm fan feature efficient cooling and superb silence. The smart USB port extender reserves your power-in USB port. The extremely light weight design creates optimal comfort for laptop users or on-the-go users.

Features:

  • Fit up to 15.6” laptop
  • Stylish "X" design.
  • Full range mesh and aerodynamic designed intake for great cooling performance
  • 140 mm silent fan for superior airflow.
  • USB port extender design remains your USB port for power in.
  • 1-year limited manufacturer warranty

Specifications:

  • Color: Black
  • Dimension: 329 x 249 x 42.7 mm
  • Material: Metal, Plastic, and Rubber
  • Weight: 1.43lbs
  • Fan Dimension: 140 x 140 x 15 mm
  • Power: USB 5V DC
  • USB: USB 2.0/1.1 x 1 (for power in)

Cooler Master® NotePal X-Lite Notebook Cooling Stand - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.