Please wait...action in progress.
Sorry, Cooler Master® NotePal ErgoStand Notebook Cooling Stand is not available for sale through Toshibadirect.com. But...
We can give you details about the Cooler Master® NotePal ErgoStand Notebook Cooling Stand:
Cooler Master NotePal ErgoStand Notebook Cooling Stand
Images
IMAGES
 »

Cooler Master® NotePal ErgoStand Notebook Cooling Stand

Part Number: R9-NBS-4UAK

Questions? Call us at 800-316-0920
Cooler Master® NotePal ErgoStand Notebook Cooling Stand Cooler Master® NotePal ErgoStand Notebook Cooling Stand
Product description: Fit up to 17.3-inch laptop Ergonomic design: 5 different height settings to ease strain on your neck and wrist. Optimal cooling performance: Full range metal mesh surface, built-in 14cm silent fan with stepless speed control.
 

Features:

  • Fit up to 17.3” laptop
  • Ergonomic design: 5 different height settings to ease strain on your neck and wrist.
  • Optimal cooling performance: Full range metal mesh surface, built-in 14cm silent fan with stepless speed control.
  • Adjustable anti-slip holders for 9" - 17", easy front I/O port access.
  • 4 port USB, 2 rear cable clips, side handles for cable management.
  • 1-Year limited manufacturer warranty

Specifications:

  • Color: Black
  • Material: Metal mesh, Plastic, Rubber
  • Dimension: 370 x 265 x 33 - 58mm
  • Weight: 2.31 lbs
  • Operation degree: 6.5 - 45 degree
  • Power: USB 5V DC
  • USB Port: USB 2.0/1.1 x4, Mini-USB x1 (for power in)
  • Compatibility Supports: all 9" - 17" Notebook
  • Fan Dimension: 140 x 140 x 15 mm
  • Fan Speed: 700 - 1400 RPM
  • Bearing Type: Rifle bearing
  • Fan Life Expectancy: 40,000 hours
  • Cable Length: 23.62"

Cooler Master® NotePal ErgoStand Notebook Cooling Stand - Write a Review Close  Close