Please wait...action in progress.
Sorry, Cooler Master® NotePal Ergo 360 Laptop Cooling Pad for Up to 17" Laptop is not available for sale through Toshibadirect.com. But...
We can give you details about the Cooler Master® NotePal Ergo 360 Laptop Cooling Pad for Up to 17" Laptop:
Cooler Master®  Notepal Ergo 360 Notebook Cooling Stand
Images
IMAGES
 »

Cooler Master® NotePal Ergo 360 Laptop Cooling Pad for Up to 17" Laptop

Part Number: R9-NBS-E36KU-GP

Questions? Call us at 800-316-0920
Cooler Master® NotePal Ergo 360 Laptop Cooling Pad for Up to 17" Laptop Cooler Master® NotePal Ergo 360 Laptop Cooling Pad for Up to 17" Laptop
Product description: Cooler Master® Notepal Ergo 360 Notebook Cooling Stand
 
    Features:
  • Fit up to 17.3" laptop. most tablet PC and Smart phone
  • Multiple available height settings and the option to remove the adjustment stand in favor of two separate cooling accessories underpin the versatile nature of the ERGO 360.
  • Three ergonomic height settings allow for a customizable viewing angle. Front anti-slip holders prevent your laptop from sliding.
  • 360 rotating stand
  • The quiet, efficient USB-powered fans provide excellent cooling performance
  • The USB cable can be stored away.
  • 1-year limited manufacturer warranty
    Specifications:
  • Color: Black and Silver (plate)
  • Material: Aluminum and Plastic
  • Weight : 960 g
  • Dimension: 39.9 x 29.7 x 3.5 cm (cooling pad) / 20 x 11 x 1.7cm (tablet stand)
  • Fan Dimension: 80 x 80 x15 mm
  • USB: USB cable

Cooler Master® NotePal Ergo 360 Laptop Cooling Pad for Up to 17" Laptop - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.