Please wait...action in progress.
StarTech® 4 Port ExpressCard USB 2.0 Hub Card

StarTech® 4 Port ExpressCard USB 2.0 Hub Card

Part Number: EC400USB
Be the first to write a review

 
List Price:
$22.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $22.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/31/2015.
Learn More
StarTech® 4 Port ExpressCard USB 2.0 Hub Card StarTech® 4 Port ExpressCard USB 2.0 Hub Card
$22.99 In stock
Product description: Visit Toshiba Direct for a StarTech 4 Port ExpressCard USB 2.0 Hub Card and see the entire collection of USB Hub Cards.
 

StarTech's 4 port USB 2.0 Hub ExpressCard allows you to add four USB 2.0 compliant ports to a host computer, using an available ExpressCard slot, and is backward compatible with the USB 1.1 specification for use with older USB peripherals.

Easily installed, this device offers combined USB data transfer rates of up to 480Mbps, ensuring a strong connection with MP3 players, digital cameras, external CD/DVD-ROM drives and much more.

Features:
  • Easily add four USB 2.0 ports to your notebook computer
  • Features high speed data transfer rates of up to 480 Mbits/sec
  • Hot swap capabilities allow you to connect and disconnect devices without turning off your computer
  • PC and Mac compatible
  • Limited lifetime manufacturer warranty

StarTech® 4 Port ExpressCard USB 2.0 Hub Card - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.