Please wait...action in progress.
Toshiba USB 2.0 4-Port Hub
Images
IMAGES
 »

Toshiba USB 2.0 4-Port Hub

Part Number: PA3627U-1ETC
Average Customer Rating: 
Read 15 reviews  /  Write a review

 
List Price:
$11.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $11.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/07/2015.
Learn More
Toshiba USB 2.0 4-Port Hub Toshiba USB 2.0 4-Port Hub
Rated 2.75/5 based on 15 customer reviews
$11.99 In stock
Product description: Visit Toshiba Direct for a Toshiba USB 2.0 4-Port Hub and see the entire collection of USB Hubs & other computer accessories.
 

The Toshiba USB 2.0 4-Port Hub connects your USB devices, such as a mouse, keyboard, printer, and camera into one hub, helping to reduce cable clutter and saving you the hassle of re-connecting each cable every time you return to your desk. The unique triangle design saves space on your desk and gives you easy access to the USB ports. It easily attaches to your desk with gripping pads on the bottom or magnetized surface on one side to connect to metal surfaces.

The Toshiba 4-port hub has a high transfer rate of 480 Mbps and easy Plug-and-Play connectivity to your USB devices. It does not require an AC adapter, drivers or software. It lets you connect up to four USB peripherals at the same time - simply plug and play.

Features:
  • Simple Plug-and-Play connectivity - no need to reboot
  • Unique space-saving triangle shape fits easily on your desk
  • Easy front access to the USB ports
  • High transfer rate of 480 Mbps
  • Expand your capabilities - Connect up to 4 USB devices at the same time
  • No software, drivers or external power* needed
  • USB 2.0 connectivity and is backward compatible with USB 1.1
  • Compatible with any notebook and desktop PCs with a USB port
  • Attaches to the desktop with gripping pads or magnetized side
  • One year limited warranty
Specifications:
  • Port supported: Up to four USB ports (Ver. 2.0/1.1/1.0)
  • Transmit speed: 480 mbps (Max.)
  • Power: 110mA by PC (consumption); 500mA Max. for 4 ports (support)
  • Dimensions and Weight: 3.2" x 1.4" x 1.3"; 2.5 oz
  • Cable length: 60"
  • Connectivity: USB v. 2.0 (backward compatible with USB v1.1)
  • In the box: One Toshiba USB 2.0 4-Port Hub and warranty documentations Guide

*For USB devices that require higher levels of power, please connect the power adapter that came with the USB device you are trying to use before connecting to the USB Hub.


Toshiba USB 2.0 4-Port Hub - Write a Review Close  Close