Please wait...action in progress.
StarTech® 2 Port USB 3.0 SuperSpeed Compact Hub
Images
IMAGES
 »

StarTech® 2 Port USB 3.0 SuperSpeed Compact Hub

Part Number: ST2300CUSB3
Be the first to write a review

 
List Price:
$34.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $34.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/08/2015.
Learn More
StarTech® 2 Port USB 3.0 SuperSpeed Compact Hub StarTech® 2 Port USB 3.0 SuperSpeed Compact Hub
$34.99 In stock
Product description: Two USB type-A ports that can both be accessed simultaneously SuperSpeed USB 3.0 compliant, with data transfer rates up to 5 Gbps Backward compatible with USB 2.0 and USB 1.0/1.1 specifications and devices Supports USB 3.0/2.0/1.x devices simultaneously, at full bandwidth Compact and portable design with built-in cable
 

Features:

  • Two USB type-A ports that can both be accessed simultaneously
  • SuperSpeed USB 3.0 compliant, with data transfer rates up to 5 Gbps
  • Backward compatible with USB 2.0 and USB 1.0/1.1 specifications and devices
  • Supports USB 3.0/2.0/1.x devices simultaneously, at full bandwidth
  • Compact and portable design with built-in cable
  • Plug-and-Play and hot-swap compatible
  • 2-Year Limited Manufacturer Warranty

Specifications:

  • Ports: 2
  • Interface: USB 3.0
  • Connectors:
    • USB 3.0 A (9 pin; SuperSpeed) Male
    • USB 3.0 A (9 pin; SuperSpeed) Female
  • Color: Black
  • Enclosure Type: Plastic
  • Dimension: 2.3” (L) x 0.5” (H) x 1.9” (W)
  • Weight: 1.3 oz
  • LED Indicators: 1 - Power (Yellow), 2 - USB Link (Blue)

Package Includes:

  • 2 Port USB 3.0 SuperSpeed Compact Hub

StarTech® 2 Port USB 3.0 SuperSpeed Compact Hub - Write a Review Close  Close