Please wait...action in progress.
StarTech®  4 Port SuperSpeed USB 3.0 Hub
Images
IMAGES
 »

StarTech® 4 Port SuperSpeed USB 3.0 Hub

Part Number: ST4300USB3
Be the first to write a review

 
List Price:
$38.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $38.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/31/2015.
Learn More
StarTech® 4 Port SuperSpeed USB 3.0 Hub StarTech®  4 Port SuperSpeed USB 3.0 Hub
$38.99 In stock
Product description: StarTech 4 Port SuperSpeed USB 3.0 Hub. The ST4300USB3 4-Port SuperSpeed USB 3.0 Hub allows you to add 4 additional USB 3.0 ports from a single USB 3.0 connection to the host computer system. Backward compatible with USB 2.0 and USB 1.x standards, this USB 3.0 hub still supports older USB devices and can also be used as a hub on older systems that do not have USB 3.0 ports. With the capability to mix and match USB 3.0/2.0/1.x devices and be used with or without the included external power adapter, this hub offers the best of versatility and portability.
 

The ST4300USB3 4-Port SuperSpeed USB 3.0 Hub allows you to add 4 additional USB 3.0 ports from a single USB 3.0 connection to the host computer system.

Backward compatible with USB 2.0 and USB 1.x standards, this USB 3.0 hub still supports older USB devices and can also be used as a hub on older systems that do not have USB 3.0 ports.

With the capability to mix and match USB 3.0/2.0/1.x devices and be used with or without the included external power adapter, this hub offers the best of versatility and portability.

Features:

  • Four USB type A ports that can each be accessed simultaneously
  • SuperSpeed USB 3.0 compliant, with data transfer rates up to 5 Gbps
  • Backward compatible with USB 2.0 and USB 1.0/1.1 specifications and devices
  • Supports USB 3.0/2.0/1.x devices simultaneously, at full bandwidth
  • Provides up to 900mA of power per port
  • Compact, desktop-style form factor
  • Plug-and-Play and hot-swap compatible
  • 2-Year limited manufacturer warranty

Specifications:

  • Color: Black
  • Connector Type(s): 1 – USB B (4 pin) Female
  • Connector Type(s): 4 – USB A (4 pin) Female
  • Enclosure Type: Plastic
  • LED Indicators: 1 - Power (Blue)
  • Number of Ports: 4
  • Dimension: 0.91" x 3.74" x 2.68"
  • Weight: 1.94 oz
  • Maximum Data Transfer Rate: 5 Gbps
  • Power Adapter Included: Yes
  • Input Voltage: 110 ~ 240 AC
  • OS Compatibility: Windows XP(32/64-bit)/ Server 2003(32/64-bit)/ Vista(32/64-bit)/ Server 2008 R2/ Windows 7(32/64-bit) / Windows 8, Mac OS 10.2 ~ 10.6

Note: If used with the Apple Mac OS operating system, this device will function in USB 2.0 mode only.


StarTech® 4 Port SuperSpeed USB 3.0 Hub - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.