Please wait...action in progress.
Toshiba Battery Pack for Camileo B10, Air10 & P100 HD Camcorders
Images
IMAGES
 »

Toshiba Battery Pack for Camileo B10, Air10 & P100 HD Camcorders

Part Number: PX1728E-1BRS
Be the first to write a review

 
List Price:
$19.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $19.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/29/2015.
Learn More
Toshiba Battery Pack for Camileo B10, Air10 & P100 HD Camcorders Toshiba Battery Pack for Camileo B10, Air10 & P100 HD Camcorders
$19.99 In stock
Product description: Toshiba Battery Pack for Camileo B10, AIR10 & P100 HD Camcorders
 

Specifications:

  • Battery Type: Li-lon
  • Power: 3.7V ≈ 4.25Wh
  • Dimension & Weight: 1.34” W X 2.11” H X 0.26” D; 0.8 oz
  • Compatibility: Compatible with Toshiba Camileo B10, Air10 and P100 HD Camcorders
  • One-year limited warranty

Toshiba Battery Pack for Camileo B10, Air10 & P100 HD Camcorders - Write a Review Close  Close