Please wait...action in progress.
Toshiba DVR620 DVD Recorder
Images
IMAGES
 »

Toshiba DVR620 DVD Recorder

Part Number: DVR620
Average Customer Rating: 
Read 26 reviews  /  Write a review

 
List Price:
$219.99
Instant Savings:
-$30.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $189.99
Offer expires 8/9/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/31/2014.
Learn More
Toshiba DVR620 DVD Recorder Toshiba DVR620 DVD Recorder
Rated 2.0714/5 based on 26 customer reviews
$189.99 In stock
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Toshiba DVR620 DVD Recorder Specifications

Video

Multi-Camera Angle Select
No
Multi-Subtitle Select
No

Inputs/Outputs

Digital Audio Out
1 Coaxial
SD Card (with SDHC)
No

Features

Playable Disk Types*
CD-DA, CD-R, CD-RW, DVD+R, DVD+RW, DVD-R, DVD-RW, DVD-Video, SVCD, VCD

Physical Description

Width
17.13"
Height
3.93"
Depth
10.55"
Weight
9.46 lbs

Toshiba DVR620 DVD Recorder - Write a Review Close  Close