Please wait...action in progress.
Fujifilm FinePix JX660 16 MP Digital Camera - Red
Images
IMAGES
 »

Fujifilm FinePix JX660 16 MP Digital Camera - Red

Part Number: 16291376
Be the first to write a review

 
Choose Color:
Red Black
Current Selection: Red
List Price:
$99.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $99.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/27/2015.
Learn More
Fujifilm FinePix JX660 16 MP Digital Camera - Red Fujifilm FinePix JX660 16 MP Digital Camera - Red
$99.99
Product description: Fujifilm FinePix JX660 16 MP Digital Camera - Red
 

Overview
The black Fujifilm FinePix JX660 Digital Camera is a compact point-and-shoot digital camera featuring a 16 megapixel 1/2.3" CCD image sensor. It utilizes a Fujinon 5x optical zoom lens with an aperture of f/3.5-6.3 for general purpose shooting. This gives you a great zoom range of 26-130mm in a 35mm format equivalent. Also, this camera is capable of high definition 1280 x 720 video recording at 30 frames per second.
For viewing images and changing settings, the camera has a 3.0" 230k-dot LCD screen on the back of the camera. This allows you to easily compose images and shoot video. The JX660 also has an ISO range of 100-3200 for low light shooting and a built-in flash for when a little extra light is needed.
The camera can use a variety of automatic scene modes and advanced filters for giving a certain look to your imagery. The JX660 is capable of burst shooting as well with a speed of 1.1 frames per second. For saving all of your images, it uses SDXC, SDHC, or SD memory card and the camera comes with a rechargeable lithium-ion battery, handstrap, USB cable, CD-ROM, and AC charging cable.

Product Features

  • 16 million pixels sensor produces high-quality, low-noise results at sensitivities of up to ISO 3200 (not available at some image sizes).
  • Image stabilization reduces camera and subject blur.
  • Automatic Scene Recogniton ensures the optimum camera settings are always deployed for the best images of a given scene .
  • The bright, clear high-resolution 3.0-inch, 230K-dot LCD monitor is easy to read.
  • Advanced filter(6 special effects) "Toy Camera","Miniature","Pop Color","Soft Focus","Cross Screen","Partial Color".
  • Individual shutter 3D
  • Motion Panorama
  • Face detection
  • Red-eye removal in detected faces
  • Blink detection
  • Smile & shoot mode
  • Tracking auto focus
  • Natural Light and with Flash
  • Record High Definition movies with a movie scene recognition function(1,280 X 720 pixels) or shoot photos with aspect ratios of 16:9.
  • Micro thumdnail view
  • Easy web uploading to YouTube™ & FACEBOOK
  • Photobook Assist
  • The battery charges when the camera is connected via USB.
  • 1-Year limited manufacturer warranty

Product Specifications

  • Number of effective pixels: 16.0 million pixels
  • Image sensor: 1/2.3-inch CMOS with primary color filter
  • Storage media: Internal memory (none), SD / SDHC / SDXC memory card
  • File format: JPEG, AVI (Motion JPEG)
  • Lens: Fujinon 5x optical zoom lens
  • Power supply: Li-ion battery NP-45A (included)
  • Dimensions: 3.7in.(W) x 2.2in.(H) x 0.8in.(D)
  • Weight: Approx.4.2oz. (including battery and memory card)

What’s in the box:

  • Fujifilm JX660 digital camera
  • Li-ion battery NP-45A or NP-45B
  • AC power adapter
  • USB cable
  • Hand strap
  • CD-ROM
  • Owner's manual

Fujifilm FinePix JX660 16 MP Digital Camera - Red - Write a Review Close  Close